e-catalogue 2024

WL777/2T/15LG

AQUA Life 15A IP53 Weatherproof Surface Mount Double Powerpoint with 2 Terminal Sets Limestone Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484066
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Its robustness is based on the quality of material used, reinforced sliders for smooth but secure operation, and IP rating ranging from IP53 to IP66. Developed with installers in mind, it will meet both electricians and homeowner’s needs.

  • 2 sets of terminals allowing more wiring flexibility for the installer
  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Guided cable terminals, tapered like a funnel
  • Supplied with linking wires
  • IP Rating: IP53
  • Operating temperature: 0° to 40°C
  • Surface mounting
  • Current rating: 15A
  • Nominal input voltage: 230-240V a.c
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484066 126.0mmW x 90.0mmH x 90.0mmD
Inner Carton 10 9321001484547
Outer Carton 10 9321001485025 445.0mmW x 255.0mmH x 105.0mmD
Pallet 1400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.