e-catalogue 2024

RWL787MG

AQUA - IP53 Weatherproof Single Powerpoint 10Amp - Surface Mount - Misty Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484011
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD

Description

The Aqua Weatherproof Single Surface Mount powerpoint is designed for those spaces where you want to maintain a modern look and have the convenience of being able to plug appliances in directly, such as water features or lighting.

  • Made with durable material
  • Enhanced terminals for ease of installation
  • IP rating: IP53
  • Operating temperature: 0° to 40°C
  • Nominal input voltage: 240V a.c
  • Current rating: 10A
  • Surface mount
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484011 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 10 9321001484974 445.0mmW x 255.0mmH x 140.0mmD
Pallet 1000

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.