e-catalogue 2024

RWLF777MG

AQUA - IP53 Weatherproof Double Powerpoint 10Amp - Flush Mount - Misty Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001483946
Item Dimensions 122.0mmW x 85.0mmH x 45.0mmD

Description

With backyard BBQ areas and patios becoming full scale, decked-out culinary adventure zones, outdoor power has never been in such demand. Add our penchant for pools, spas and air-conditioning, and you'll recognise the need for weatherproof switches & sockets that can handle our great outdoors without cracking under the pressure. Aqua Life answers this call.

  • Made with durable material
  • Enhanced terminals for ease of installation
  • IP rating: IP53
  • Operating temperature: 0° to 40°C
  • Nominal input voltage: 240V a.c
  • Current rating: 10A
  • Shallow mount
  • Mounting centres: 84mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001483946 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 10 9321001484905 445.0mmW x 255.0mmH x 140.0mmD
Pallet 1000

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.