RWL770/1MG
Description
The Aqua Weatherproof Single Surface Mount switch provides the convenience of outdoor control of your powered devices. With a high level IP66 rating, you can use this switch outside with ease.
- Made with durable material
- Surface mounting
- IP rating: IP66
- Terminals: 2 Way with loop
- Nominal input voltage: 240V a.c
- Operating temperature: 0° to 40°C
- Current rating: 16A / 16AX
- Motor rating: M100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001483908 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 5 | 9321001484868 | 445.0mmW x 130.0mmH x 140.0mmD |
Pallet | 1000 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |