WLF787LG
Description
With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. With this shallow mount powerpoint features a modern and slimline design, making it ideal for residential installations.
- Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
- Enhanced terminals for ease of installation
- Tool assist groves help screwdrivers or power tools find their way intuitively towards the terminal screws
- Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
- Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
- Guided cable terminals, tapered like a funnel
- Mounting centres: 84mm
- IP Rating: IP53
- Operating temperature: 0ºC to 40ºC
- Shallow mount
- Current rating: 10A
- Nominal input voltage: 230-240V a.c
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001484141 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 10 | 9321001485100 | 445.0mmW x 255.0mmH x 105.0mmD |
Pallet | 1400 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |