e-catalogue 2024

WLF770/2LG

AQUA Life 16A IP66 Weatherproof Shallow Mount 2 Gang Switch Limestone Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484059
Item Dimensions 122.0mmW x 85.0mmH x 25.0mmD
Video youtube

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. With this shallow mount switch features a modern and slimline design, making it ideal for residential installations.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • IP rating: IP66
  • Enhanced terminals for ease of installation
  • Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Guided cable terminals, tapered like a funnel
  • 2 Way with loop terminals
  • M100 motor rating
  • Operating temperatures:0ºC to 40ºC
  • Shallow mount
  • Current rating: 16A/16AX
  • Nominal input voltage: 230-240V a.c
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484059 126.0mmW x 90.0mmH x 90.0mmD
Inner Carton 5 9321001484530
Outer Carton 5 9321001485018 445.0mmW x 130.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.