e-catalogue 2024

WL787USBLG

AQUA Life 10A Weatherproof Surface Mount Single Powerpoint with USB Type A and C Limestone Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484172
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Featuring a hardwearing exterior, this surface mount powerpoint is the most versatile solution offering ample wiring space and 25mm conduit knock-out entries.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Superfast 5A capacity USB charging
  • Type A+C USB charger
  • Enhanced terminals for ease of installation
  • Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Guided cable terminals, tapered like a funnel
  • Surge protection (USB charger): 150 Joules
  • IP53 with clear covered closed, IP20 when opened
  • Protection Class: Class II
  • Operating temperature: 5° to 40°C
  • Surface mounting
  • Current rating: 10A
  • Nominal input voltage: 230-240V a.c
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484172 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 5 9321001485131 445.0mmW x 130.0mmH x 105.0mmD
Pallet 900

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.