e-catalogue 2024

WL787IOTCG

AQUA Life with Netatmo IP53 Weatherproof Smart Single Surface Mount Powerpoint Cement Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001484349
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Featuring a hardwearing exterior, this surface mount powerpoint is the most versatile solution offering ample wiring space and 25mm conduit knock-out entries.

  • Netatmo offers many ways to control your outdoor lighting, pool pumps or garden tools: local switching, smartphone/tablet or voice control
  • Compatible with all 3 voice assistants: Apple SIRI, Google Home and Amazon Alexa
  • Energy monitoring display to keep track of energy consumption
  • Wireless control requires the installation of Arteor with Netatmo Starter or Basic kit
  • Compatible with other Arteor with Netatmo smart products
  • Push notification to stay informed of home status
  • User friendly app
  • IP Rating: IP53
  • Operating temperature: 0° to 40°C
  • Surface mounting
  • Wireless connectivity through Zigbee 2.4Ghz to 2.4835 Ghz
  • Current rating: 10A
  • Nominal input voltage: 230-240V a.c
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode
Base Unit 1 9321001484349
Outer Carton 10 9321001485308

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.