WLFAR920LG
Description
The AQUA Arteor Module Adaptor provides a robust outdoor solution for the installation of Arteor modules. A protective cover provides an IP44 rating when closed and IP20 when open.
- 3 Module capacity
- Operating temperature: 0ºC to 40ºC
- IP rating: IP44 with flap closed, IP20 when flap open
- Shallow mount
- Mounting centres: 84mm
- Mounting centres: 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001484189 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 5 | 9321001485148 | 445.0mmW x 130.0mmH x 105.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |