RWL787USBMG
Description
The Aqua Life Weatherproof Double Powerpoint with USB charging is designed for weather exposed areas (IP53 rating) and features a large surface area that can accommodate the mounting of bulky adapters or plugs. The durable, modern finish will blend into any outdoor aesthetic, while the Type A and C USB ports allow you to charge multiple devices at once.
- IP rating: IP53 when flap closed and IP20 when flap opened
- Operating temperature: 5° to 40°C
- Made with durable material
- USB superfast charging: 5A capacity
- Type A + C USB charger
- Surface mounting
- Current rating: 10A
- Nominal input voltage: 240V a.c
- Nominal output current (USB): 5A total (2.4A on Type A and 3A on Type C)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001484004 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 5 | 9321001484967 | 445.0mmW x 130.0mmH x 140.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |