AWNEKITWE
Description
Arteor with Netatmo has been designed and developed as a simple solution to make every home more unique, convenient and secure. Simple for planners, who are able to integrate many functions without complicated cabling. Simple for installers, who are able to install the system without specialist knowledge. Simple for users, who will find it convenient to operate, easy to extend and are able to make changes at any time. App control for ease of use, all functions can be controlled via your smartphone or tablet
- 100% of digital assistants covered, Compatible with Apple Homekit, Google Home and Amazon Alexa
- Simple and flexible Home Automation with scenario controls
- Time scheduling means better energy management
- The front LED indicator makes it easy to locate at night
- Installer friendly with standard 240V a.c wiring
- Range: 200m (open air) 10m (between products)
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001490012 | 153.0mmW x 102.0mmH x 295.0mmD | 311.27 | 761.27 |
Outer Carton | 5 | 9321001490173 | 333.0mmW x 262.0mmH x 500.0mmD | 6.85 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Range Guide | |
Instruction Sheets | |
Technical Documents | |
Declaration of Conformity |