AWNVBLIWE
Description
Arteor with Netatmo has been designed and developed as a simple solution to make every home more unique, convenient and secure. Simple for planners, who are able to integrate many functions without complicated cabling. Simple for installers, who are able to install the system without specialist knowledge. Simple for users, who will find it convenient to operate, easy to extend and are able to make changes at any time. App control for ease of use, all functions can be controlled via your smartphone or tablet
- 3 ways to control for better user convenience: standard press on the switch, smart device or voice control
- Compatibility with all 3 voice assistants: Apple SIRI, Google Home and Amazon Alexa
- Easy to install
- User friendly app
- Energy consumption display to keep track of energy consumption
- Push notifications to stay informed of home status
- Arteor range: elegant design and stylish 17 finishes available
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001488798 | 130.0mmW x 90.0mmH x 160.0mmD |
Outer Carton | 10 | 9321001489399 | 368.0mmW x 185.0mmH x 391.0mmD |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Range Guide | |
Instruction Sheets | |
Declaration of Conformity |