EMUSB2PSAWE
Description
- 2 x 2.4A USB Ports
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in dry wall and wall cavities
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001448174 | 101.0mmW x 101.0mmH x 54.0mmD |
Inner Carton | 12 | 9321001448464 | 200.0mmW x 200.0mmH x 83.0mmD |
Pallet | 2400 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |