e-catalogue 2024

EMUSB2PSABL

Excel Life - Dual USB charging mechanism for plasterboard or single brick installations 2 x 2.4A black

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001452584
Video youtube

Description

  • 2 x 2.4A USB Ports: high charging capacity
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for smartphones, tablets, fitness bands and running watches
  • Charging module installed in wall cavity
  • To be installed in Excel Life switch plates or powerpoints with an extra mechanism hole
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Overload protection on output (USB circuit)
  • Low standby power consumption: < 0.07W
  • Use 3m extension lead EAUSBEXT3WE with EMUSB2PSXWE/EMUSB2PSXUG to extend USB socket from Power Supply Charger
  • EMUSB2PSXWE/EMUSB2PSXUG can be used with wall boxes 435 or 429R
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001452584
Inner Carton 12 9321001454007
Outer Carton 12

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.