e-catalogue 2024

R770USB2PSMWE

Excel/ Linea - Dual USB charger mechanism 2 x 2.4A 250V a.c. white

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001454304

Description

Forget bulky adaptors, plug your USB cords straight in. With 2 x 2.4A USB charging sockets, you can charge two devices, even tablets, at top speed simultaneously. Choose from 18 coverplate finishes, from muted earthy tones to bombastic, bright hues. Special note: You purchase the powerpoint and USB charging module separately.

  • USB charging ports configured for tablets and high current drain devices.
  • The mechanism is designed to be used with Arteor and Excel Life range GPOs and switchgrids (if Neutral is available)
  • Overload protection on output
  • Low power consumption <0,15W
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • 2 x 2.4A USB Ports: high charging capacity
  • Suitable for smartphones, tablets, fitness bands and running watches
  • Charging module installed in wall cavity
  • Use 3m extension lead EAUSBEXT3WE with AR770USB2PSXMWE/AR770USB2PSXMMG to extend USB socket from Power Supply Charger
  • Indoor use only
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001454304
Inner Carton 5 9321001454342
Outer Carton 60 9321001454380

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.