e-catalogue 2024

363611

Classe 300 - Handsfree kit memory with Linea 3000 and badge reader

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543567609
Video youtube

Description

One-family handsfree kit with: Classe 300V13M video internal unit in light finish with handsfree, inductive Loop, 7” Touch screen LCD display and video door entry answering machine with call audio/video memory; LINEA 3000 pushbutton panel with zamak front cover, wide angle colour camera and proximity reader and with a kit of coloured key cards and two door lock release clear discs. Can be configured for one-family or two-family installations. It can manage a maximum of 20 key cards (125 KHz) for the electri

  • User friendly interface. Simple and intuitive configuration
  • Power supply and external unit included in the kit
  • Can be wall mounted or rest on the table.
  • Easy 2 wire installation
  • Elegant design and modern technology
  • Intuitive access to all funtions
  • Always in contact with your home
  • Wi-fi connection
  • Colour video 7 touch screen
  • Handsfree
  • Inductive loop
  • Note function
  • Memory function
  • Door lock release
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543567609 410.0mmW x 100.0mmH x 375.0mmD 2.34

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.