EV777USB2PSAWE
Description
The HPM VIVO Double Powerpoint is a 10Amp powerpoint that features 2 x USB 2.4A charging ports, allowing you to charge up to two tablets or smartphones simultaneously at their maximum capacity. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.
- Double powerpoint with 2 x 2.4A USB Ports
- Low standby power consumption <0.07
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Sleek and square
- Easy and fast installation
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Suitable for installation in dry wall and wall cavities
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001465300 | 138.0mmW x 109.0mmH x 90.0mmD | 270.0 | |
Inner Carton | 1 | 350.0mmW x 300.0mmH x 260.0mmD | 4.24 | ||
Outer Carton | 12 | 9321001466567 | |||
Pallet | 576 |
Documentation
Brochures | |
Technical Documents | |
Declaration of Conformity |