EV777USB2ACGR
Description
The HPM VIVO Double Powerpoint with USB Type A+C 4.8A Charger Ports provides two high-charging-capacity USB ports, suitable for installation in plasterboard and wall cavities. The inclusion of both type A + C ports allows for the charging of the latest devices at their maximum capacity. With this product, you can easily upgrade an old powerpoint, or add convenience to a new space. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.
- 2 high charging capacity USB Ports 4.8A total
- Type C port for latest devices and future releases
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Suitable for installation in dry wall and wall cavities.
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Overload protection (USB circuit)
- Low standby power consumption < 0.07W
- Internal safety shutters for extra safety (powerpoint)
- Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
- Suitable for information technology equipment only
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001469575 | 138.0mmW x 109.0mmH x 90.0mmD | 270.0 | |
Inner Carton | 1 | 350.0mmW x 300.0mmH x 260.0mmD | 4.24 | ||
Outer Carton | 12 | 9321001469599 |
Documentation
Data Sheets & Others | |
Brochures | |
Technical Documents | |
Declaration of Conformity |