e-catalogue 2024

AR777USBENGWE

Arteor - Engraved Horizontal double powerpoint for plasterboard and single brick wall installation 2 gang 10A 240V a.c. with USB charger 2x2.4A white

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001456209

Description

  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Charging module installed in wall cavity ? Suitable for all commercial and residential
  • Overload protection (USB circuit)
  • Low standby power consumption 230V a.c. < 0.07W
  • Internal safety shutters for extra safety (powerpoint)
  • Conform to AS/NZS60950-1, AS/NZS4665, AS/NZS 3100
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001456209
Outer Carton 12 9321001456353

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.