032755
Description
The LCS3 copper data cables from Legrand provides high permformance speed and reliable end-to-end connection for the network. Perfect synergy with other Legrand products and solutions such as cable management, trunking systems, installation support or wiring devices.
- Supplied in drum (strong cardboard box very easy to carry around)
- PVC sleeve
- Length 305 m
- Weight 13 kg
- Performance 250 MHz
- 4 pairs or 2 x 4 twisted pairs, 100 Ω
- Blue RAL 5015
- ANSI/TIA colour code
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- Products conforming to the new CPR regulations
- Euroclass Dca for LSZH cables; Euroclass Eca for PVC cables
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060327552 | 370.0mmW x 250.0mmH x 370.0mmD | 9001.0 | |
Inner Carton | 305 | ||||
Outer Carton | 305 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals |