032778
Description
LCS³ Cat. 6A cables with 4 twisted pairs, 100 ohms very high speed, for horizontal floor or backbone distribution. This cables enable the use of protocols supported by Class EA for 10G Base-T applications. It is characterised up to 500 MHz 802.3 bt PoE++ up to type 4 applications compatible according to installation standards ISO/IEC 14763-2 : 2019 and EN 50174-2 : 2018
- Cat. 6A cables for local networks
- Performance 500 MHz
- 4 pairs or 2x4 twisted pair cables, 100 Ω
- F/UTP
- Yellow RAL 1018
- LSZH sheath: zero halogen. ANSI/TIA colour code
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- Length 500 m
- Supplied on reel
- Weight 29.2 kg
- 1 Year Warranty
Volumetrics
Volumetrics
- Base Unit Contents: 1
- Base Unit Contents: 1
- Base Unit Barcode: 3245060327781
- Base Unit Barcode: 3245060327781
- Inner Carton Contents: 500
- Inner Carton Contents: 500
- Outer Carton Contents: 500
- Outer Carton Contents: 500
Documentation
![]() |
|
![]() |
|
![]() |