e-catalogue 2024

046322

LCS² - Legrand cabling system enclosure -19 cabling freestanding cabinet - 42 U - 2026 x 800 x 800 mm

Availability No Longer Available
Saleable Location NZL
Base Unit Barcode 3245060463229

Description

  • Legrand cabling system LCS² enclosures - LCS² 19 cabling freestanding cabinets
  • IP 20 - IK 08 baying cabinets with single or double curved front door made of screen-printed safety glass. Side and rear removable panels
  • Panels with automatic equipotential connection. Lock with 2433 A key for locking of the 4 sides. Top and bottom cable entries (19 cut-out format) receive 19 plates with brushes, fans, etc
  • Equipped with 4 x 19 uprights with U marking and depth adjusting aid
  • Cabinets can be dismantled completely where access is difficult.
  • Levelling feet adjustable from the inside.
  • Loading capacity: 420 Kg.
  • Charcoal grey RAL 7016
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060463229
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.