e-catalogue 2019

solutions

Description

  • Supplied fully assembled and configured with accessories
  • Load rating of 1,000kg Static Weight Load (SWL)
  • Front and rear full honeycomb perforation with robust
  • 3 Heights - 27U, 42U and 45U
  • 2 width options - 600mm and 800mm
  • 2 depth options - 800mm and 1,000mm
  • Cable entry provided for the top and bottom
  • Power strip - 9 way 13A (option)
  • Top fan tray for 2 fans (option)
  • Standard 19€ panel mounts
  • Quick release side panel, lock
  • Adjustable feet, 100mm plinth and heavy duty castors
  • Fine textured black
  • 12 months warranty

Documentation

iconData Sheets / Brochures
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.