e-catalogue 2025

033772

LCS³ Flat patch panel equipped with 24 RJ 45 connectors - 19 - 1U - Cat.6 A STP

Saleable Location AUS/NZL
Base Unit Barcode 3414970870704
Video youtube

Description

LCS³ range of Legrand provides toolless installtion. Equipped with new-generation Soluclips for automatic fixing (screwless) on cabinet and enclosure uprights (the soluclips are designed to adapt to uprights of thickness ranging from 1.5 to 2mm max). Universal 19 mounting in all racks or cabinets with automatic earthing on unpainted uprights. Painted uprights can be connected to earth with a cord and a screw connection. Equipped with rear cable managager to hold cable during maintenance.

  • Equipped with new-generation Quick-Fix for automatic (screwless) mounting on enclosure and cabinet uprights
  • Universal mounting on all cabinets or enclosures
  • Panels ensure automatic earthing of each connector
  • Equipped with 4 bundles guides fixed at the rear
  • 19 panel - 1U
  • Equipped with 4 cassettes of 6 pre-fitted Cat. 6A LCS³ RJ 45 connectors
  • Automatic cassette removal by simple pressure
  • Each connector can be removed individually
  • T568A and B marking with colour codes
  • Equipped with rear cable guide to hold cables during maintenance
  • Supplied with coloured labels
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
  • 24 RJ 45 connectors - 1U - PoE++
  • STP

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 250.0mmW x 55.0mmH x 500.0mmD 2700.0
Outer Carton 3 3414971062269 275.0mmW x 205.0mmH x 520.0mmD 8.5

Documentation

icon Data Sheets & Others
icon Brochures
icon Range Guide
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.