D123CTC31
Description
With this 3-in-1 USB cable, you can connect to a USB-A device either a Micro B or a Lightning or USB-C devic with USB protocol 2.0 (Data speed transfer: 480 Mbps, max intput: 12W)
- Max input: 12W
- Data speed transfer: 480 Mbps
- USB protocol: 2.0
- USB types: Micro B, Lightning, USB-C
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001481096 | 100.0mmW x 215.0mmH x 20.0mmD |
Inner Carton | 10 | 9321001486770 | 220.0mmW x 110.0mmH x 240.0mmD |
Outer Carton | 40 | 9321001481102 | 440.0mmW x 220.0mmH x 480.0mmD |
Documentation
Data Sheets & Others |