e-catalogue 2025

Description

This adaptor simultaneously connects up to 4 devices, so you can charge and transfer data between them with ease. Whether you're at home or on the go, this adaptor is the perfect solution for staying connected.

  • Max input: 20W
  • Data speed transfer: 5Gbps
  • USB protocol: 3.1
  • USB ports: 1 x USB-C, 3 x USB-A

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001481119
Inner Carton 10 9321001486787 220.0mmW x 110.0mmH x 240.0mmD
Outer Carton 40 9321001481126 240.0mmW x 220.0mmH x 480.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.