e-catalogue 2025

D1235WTC

USB & Wireless Charging Hub - Mobile Product

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001482611
Item Dimensions 130.0mmW x 79.0mmH x 31.0mmD

Description

Ideal for high traffic areas such as office spaces, conferencing and hotel facilities, this HPM USB and wireless charging hub can simultaneously charge up to 6 devices. It detects the power required to charge each device quickly and safely, even when all ports are in use, thus protecting your devices from over-temperature, over current and short circuit.

  • Power: 60W (Max)
  • Simultaneously Charge: YES
  • Supply Voltage: 100 - 240V a.c. 50/Hz, 1.5A
  • Output Voltage: 5V
  • Output Current (USB): 2.4A
  • Output Current (Wireless): 1A
  • AC adaptor included: YES (1.5 metres)
  • USB cable included: YES (1 metre)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 500.0 532.0
Inner Carton 4
Outer Carton 24 9321001482635 520.0mmW x 250.0mmH x 350.0mmD 20.0 21.28

Documentation

icon Data Sheets & Others
icon Sales Flyer
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.