e-catalogue 2020

solutions

WL777LG

AQUA LIFE - IP53 Weatherproof Double Powerpoint 10Amp - Surface Mount - Limestone Grey

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 9321001484103
Base Unit Dimensions 126mmW x 90mmH x 90mmD
Video youtube
New Product

Description

With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Its robustness is based on the quality of material used, reinforced sliders for smooth but secure operation, and IP rating ranging from IP53 to IP66. Developed with installers in mind, it will meet both electricians and homeowner€™s needs.

  • Made with durable material
  • IP rating: IP53
  • Enhanced terminals for ease of installation
  • Current rating: 10A
  • Nominal input voltage: 240V a.c
  • Operating temperature: 0ºC to 40ºC
  • Surface mounting

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001484103
  • Base Unit Dimensions: 126mmW x 90mmH x 90mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001484585
  • Outer Carton Contents: 10
  • Outer Carton Barcode: 9321001485063
  • Outer Carton Dimensions: 445mmW x 255mmH x 105mmD
  • Pallet Quantity: 1400

Documentation

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.