D104PAUSBACWE
Description
- USB ports charge up to 2 smartphones simultaneously or 1 tablet and 1 smartphone, or 2 tablets
- Overload protection
- Surge protection with indicator
- Long lead of 1.8m
- Clamping voltage: 775V
- USB charging capacity: 5A (max)
- USB-A charging capacity: 2.4A
- USB-C charging capacity: 3A
- Powerboard overload protection: 10A
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001481188 | 135.0mmW x 400.0mmH x 50.0mmD | ||
Inner Carton | 4 | 9321001481195 | 210.0mmW x 370.0mmH x 145.0mmD | 2.8 | |
Outer Carton | 24 | 9321001481201 | 375.0mmW x 635.0mmH x 295.0mmD | 18.9 |
Documentation
![]() |
|
![]() |