e-catalogue 2025

Description

Fast and smart, the HPM 45W wall charger allows up to 3 devices to charge simultaneously. Plug it into any powerpoint. Charge your USB-C device with the charging cable included in the pack. Stay protected: over current protection, short circuit protection and over temperature protection

  • Power: 45W (Max)
  • Supply Voltage: 100 - 240V a.c. 50/Hz 1.2A
  • Output 1 (USB-C): DC 5V-20V 3A (MAX)
  • Output 2-3 (USB-A): DC 5V 3A (MAX)
  • USB charging cable included: YES (1 metre)
  • Simultaneously charge: YES

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 153mmW x 127mmH x 45mmD 350.0
Outer Carton 40 9321001482574 520mmW x 340mmH x 255mmD

Documentation

icon Data Sheets & Others
icon Sales Flyer
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.