033775
Description
Due to the high power in PoE++ the choice of a high-quality connector is essential. While disconnected, Legrand s high-quality connectors prevent damage to the contacts due to the arc generated. The user friendly toolless fast connection for installation both on patch panels and in the workstation facilitate wiring and increase data transfer speed with both the copper solution and the fibre optic solution. A perfect connection can be obtained in a few seconds, guaranteeing optimum performance of the link from the patch panel to the workstation.
- Quick-connect connection (no tools required)
- T568A and B marking with colour codes
- Compliant with ISO/IEC 11 801, EN 50173
- To be installed in cassettes for flat panels or directly in an angled panel or a zone distribution box to be equipped
- Supplied with coloured labels
- Set of 6 Cat. 6A RJ 45 connectors for flat and angled STP panels
Documentation
![]() |
|
![]() |
|
![]() |