643087
Description
The Flush Photoelectric Smoke Alarm provides a neat and tidy finish and is ultra streamlined in terms of installation and maintenance. It's an ideal solution for residential and commercial properties.
- Inter-connectable: The device can be connected to a maximum of 20 units.
- Integrated lithium battery: 10 years of use.
- Hassle-free installation: Uses the same cut-out as a 90mm downlight.
- Protective covering: An enclosure which stays encased around the device during the installation process.
- Internal mesh covering: A fine mesh covering around the detection chamber within the device to reduce smaller dust particles and other foreign matter from entering.
- Safe Installation ceiling clamps: The mounting unit is fitted with safety clips to ensure it's securely fitted into the ceiling before the electronic unit can be attached.
- Suitable for Commercial Installations: Featuring a compact canister (52mm), this product is suited to the ceiling space found in many commercial installations.
- Fully compliant: Adheres to the Safety Standard - AS 3786:2014.
- 1 Year Warranty
Volumetrics
Volumetrics
- Base Unit Barcode: 9321001474708
- Inner Carton Contents: 6
- Inner Carton Barcode: 9321001482420
- Outer Carton Contents: 24
- Outer Carton Barcode: 9321001474715
Documentation
![]() |
|
![]() |
|
![]() |