LFSM043KBL
Description
Ideal for outdoor areas, front and back porches, decks, patios, garages, driveways, cluttered areas, indoor security applications, stairways, attics and workshops. Available with the switching system that fits the most to your needs (manual only, automatic only, automatic with manual override)
- Lifespan: 30,000 hours
- Input Power: 16W (8W per lamp)
- Adjustabale sensor regarding the ambient light sensitivity, the time delay and the detection range
- Fully adjustable heads
- IP rating: IP44
- Suitable for outdoor undercover areas
- Light colour: 4000K - Cool White
- Max rating: 2 x 150W PAR38 or equivalent
- Beam angle: 110 degrees each lamp
- Tilt angle / Adjustable head: 160 degrees Vertical / 300 degrees Axial
Volumetrics
Contents | Barcode | |
---|---|---|
Outer Carton | 18 | 9321001488620 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |