WLAR920LG
Description
The AQUA Arteor Module Adaptor provides a robust outdoor solution for the installation of Arteor modules. A protective cover provides an IP44 rating when closed and IP20 when open.
- 3 Module capacity
- Operating temperature: 0ºC to 40ºC
- IP rating: IP44 with flap closed, IP20 when flap is open
- Surface Mounting
- Mounting centres: 84mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001484196 | 126.0mmW x 90.0mmH x 90.0mmD |
| Outer Carton | 5 | 9321001485155 | 445.0mmW x 130.0mmH x 105.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity