You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

A 24m viewing distance exit sign with the easy slide bracket, drop in decals and Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.

  • Easy slide bracket installation
  • One box solution
  • Drop in decals
  • Can be wall or ceiling mounted
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Large terminal block for ease of connection
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed in Australia
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001488682 1489.0
Outer Carton 10 9321001488699 400.0mmW x 480.0mmH x 480.0mmD 14.9 15.4
Pallet 120

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.