e-catalogue 2025

Description

Designed for recessed installations, this D40 LED Satellite features advanced Lithium-Ion (LIION) battery technology. Its electronics are designed to extend battery life, reducing maintenance costs and promoting environmental sustainability. Perfect for enhancing corridor lighting with reliable and efficient performance.

  • Suitable for all emergency lighting applications
  • Ultra-efficient 1W energy consumption delivers reliable emergency lighting while minimising power usage and operational costs
  • Large trim included
  • iSmartTM temperature sensing technology for the LIION battery
  • Long-lasting LED light source with a rated life of 50,000 hours, ensuring extended performance and reduced replacement frequency
  • Fitted with easy-to-install spring clips for quick and secure mounting, streamlining installation in ceiling spaces
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Environmentally friendly battery
  • Supplied complete with flex and plug
  • Designed in Australia
  • Compliance: AS/NZS 2293 AS/NZS 60598
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 175.0mmW x 145.0mmH x 40.0mmD 395.0
Outer Carton 20 9321001488651 365.0mmW x 165.0mmH x 435.0mmD 7.84 8.3
Pallet 720

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.