AWNSKITWE
Description
Arteor with Netatmo has been designed and developed as a simple solution to make every home more unique, convenient and secure. Simple for planners, who are able to integrate many functions without complicated cabling. Simple for installers, who are able to install the system without specialist knowledge. Simple for users, who will find it convenient to operate, easy to extend and are able to make changes at any time. App control for ease of use, all functions can be controlled via your smartphone or tablet
- Notifications keep informed about lights that stayed on, or sockets which are OFF
- Wireless Master Switch, Relocate where you actually need it, turn all lights and appliances ON/OFF with one touch of a button
- Time scheduling means better energy management
- Installer friendly standard 240V a.c wiring
- 100% of digital assistants covered, is compatible with Apple Homekit, Google Home and Amazon Alexa
- Front LED indicator means its easy to locate at night
- 2 Year Warranty
Volumetrics
Volumetrics
- Base Unit Contents: 1
- Base Unit Barcode: 9321001488842
- Base Unit Dimensions: 153mmW x 102mmH x 295mmD
- Base Unit Weight (Gross): 882.74
- Base Unit Weight (Net): 432.74
- Outer Carton Contents: 5
- Outer Carton Barcode: 9321001489443
- Outer Carton Dimensions: 333mmW x 262mmH x 500mmD
- Outer Carton Weight (Gross): 7.94
- Pallet Quantity: 200
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |