EFTIL150SQWEKIT
Description
Elevate your home's air quality and comfort with the HPM Square Inline Exhaust Fan Kit with Timer. This innovative ventilation solution ensures a reduction of noise in a room as it can be poisitioned anywhere in the roof space. Say farewell to lingering steam, odors, and smoke as this fan effectively eliminates them. The integrated timer ensures lasting freshness.
- Ideal for large bathrooms and kitchens
- Enjoy a reduction in vibrations and noise in a room as the inline fan can be positioned anywhere in the roof space, away from the exhaust point
- Ideal to extract air to the outside and alternatively can be used to transfer air from one room to another
- With the use of a Y-splitter (not supplied), it is possible to create multiple exhaust points in the ceiling, which allows you to transfer air to one or more rooms
- Integrated timer allows the exhaust fan to keep eliminating steam and odour up to 45 minutes after you switch the fan off and leave the room
- Kit includes 2 x indoor grilles, 1 x outdoor grille, Ø150mm x 5m aluminium duct and high performance inline motor with 2 speed switch control
- Ceiling cut-out size (for inlet & outlet grilles): 160mm
- Engine weight: 3kg
- Engine Size: 290mm x 230mm x 250mm
- Class II protection
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001488507 | 425.0mmW x 455.0mmH x 245.0mmD | 3000.0 | 4600.0 |
Pallet | 30 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |