e-catalogue 2021

AWNEKITCHP

ARTEOR with NETATMO - Smart Home Extension Kit: Wireless Switch + Smart Dimmer + Smart SGPO - Champagne

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001490135
Base Unit Dimensions 153mmW x 102mmH x 295mmD
Video youtube

Description

Arteor with Netatmo has been designed and developed as a simple solution to make every home more unique, convenient and secure. Simple for planners, who are able to integrate many functions without complicated cabling. Simple for installers, who are able to install the system without specialist knowledge. Simple for users, who will find it convenient to operate, easy to extend and are able to make changes at any time. App control for ease of use, all functions can be controlled via your smartphone or tablet

  • 3 ways to control for better user convenience: standard press on the switch, smart device or voice control
  • Compatibility with all 3 voice assistants: Apple SIRI, Google Home and Amazon Alexa
  • Easy to install
  • User friendly app
  • Energy consumption display to keep track of energy consumption
  • Push notifications to stay informed of home status
  • Arteor range: elegant design and stylish 17 finishes available

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001490135
  • Base Unit Dimensions: 153mmW x 102mmH x 295mmD
  • Outer Carton Contents: 5
  • Outer Carton Barcode: 9321001490296
  • Outer Carton Dimensions: 333mmW x 262mmH x 500mmD

Documentation

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.