e-catalogue 2025

Description

Wireless charger pad is compatible with Qi-Enabled devices (phones, tablets, earphones, watches ect). Quick device detection. Durable and light weight design. Overcomes heating problem. 10W powerful fast charging. RoHS compliance.

  • Nominal input voltage: DC 5V/2A, DC 9V/1.67A 10W
  • Nominal output voltage: DC 5V/1A, DC 5V/1.5A, DC 9V/1A
  • Charging Frequency: 110 - 205KHz
  • Usb Cable: Type A to micro USB (Length 50cm)
  • Conversion rate: >75%
  • Charging distance: ? 8mm
  • Thickness: 9mm (10.5mm including the rubber pads)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001491279 21mmW x 125mmH x 125mmD 145.0
Inner Carton 10 9321001491286 125mmW x 125mmH x 210mmD 1.6
Outer Carton 40 9321001491293 260mmW x 260mmH x 625mmD 18.0

Documentation

icon Data Sheets & Others
icon Sales Flyer
icon Technical Documents

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.