e-catalogue 2025

D643/WES

HPM Serenity Battery Operated Wireless Door Chime Kit 200m Range White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001491323

Description

Designed for both residential and small commercial applications, our collection of wireless doorbells are reliable and easy-to-install. With an exclusive and original design, long operating range, and compatibility between the Serenity & Comfort models, our wireless doorbells are flexible and can connect up to 4 transmitters for each receiver.

  • 30 melodies + mp3 personalised melodies
  • IP54 Transmitter & IP20 Receiver
  • Operating Range: 200m
  • Battery Operated
  • Flashing LED - visual alert for hearing impaired and mute feature
  • Compatible with Comfort
  • Connect up to 4 transmitters for each receiver
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 153mmW x 227mmH x 52mmD 270.0
Outer Carton 20 9321001491330 245mmW x 345mmH x 565mmD 5.4

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.