RCF12H4WE
Description
INSPIRE is a reliable, quiet, energy saving appliance with 3 different models on offer (white, black and brushed silver) and a power coated finish. This collection adds a touch of modernity to any bedroom, living room or undercover area.
- Indoor use only
- 50W powerful motor
- Quick connect wiring
- Airflow: 7680m3 /h (Max)
- Summer and Winter reversible option
- Heavy-duty sealed bearings
- Corrosion resistant timber blades
- Tough easy-to-clean powder coated finish
- Ultra quiet
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001491613 | 272.0mmW x 250.0mmH x 555.0mmD | 5800.0 | |
Pallet | 40 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Technical Documents | |
Declaration of Conformity |