659551LI
Description
A D50 Weatherproof LED Satellite with Lithium-Ion (LIION) battery technology. Designed for surface mount installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 0.7W
- Inrush current: 5A
- Light Source Life (LSL): 100,000 hours
- Battery: Li-ion 6.4V 1500mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP55, IK rating: IK07
- Construction: Transparent Polycarbonate / Polypropylene
- Mounting: surface
- Photometric classification: C0 | C90 - D50
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Volumetrics
- Base Unit Contents: 1
- Base Unit Contents: 1
- Base Unit Barcode: 9321001496090
- Base Unit Barcode: 9321001496090
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |