659551D
Description
The D32 Weatherproof LED Satellite features Nickel-Metal Hydride (NiMH) battery technology and is engineered for reliable surface-mounted installation. Its robust construction ensures dependable performance in demanding environments, making it suitable for both indoor and outdoor applications where weather resistance is essential.
- Mode of operation: Non-Maintained
- DALI Monitored
- Rated IP55 for limited dust ingress and water jet resistance, and IK07 for impact protection
- Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
- The surface-mounted D32 Satellite offers a straightforward installation process with a compact, low-profile design—ideal for solid ceilings or areas where recessed mounting isn’t suitable.
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Designed & Manufactured in Australia
- Suitable for exterior applications
- Compliance: AS/NZS2293, AS/NZS60598
- 1 Year Warranty
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity