315512
Description
Complete intercom video kit, perfect for retrofit of an existing 4 wire system. Its sturdy entrance panel provides strong weather resistance, while the internal unit features a 7 handsfree video screen. The sytem can be expanded to a maximum of 5 internal units and 2 entrance panels.
- Complete kit - includes internal LED screen, external panel and plug-in power supply
- 4 wire system perfect for retrofit
- 7 LCD video screen
- IP54/IK07 external panel with 95° angle view
- Up to 5 internal screens and 2 external panels maximum per installation
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543650875 | 150mmW x 300mmH x 250mmD | 900.0 | |
Outer Carton | 8 | 8005543650882 | 7.5 | ||
Pallet | 128 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |