DLI90BTWE
Description
Easy control from your smartphone. Suitable for outdoor undercover areas (IP44) rating. Electrical surge protection. Screw less terminal cover for easy, hard wired connection. High quality flame retardant plastic construction. Ripple frequency resistance. Control lights and make Group Lights. Smooth colour temperature range from Warm to Natural from HPM Connect App / Remote Control. Easy to install. Set timers.
- Nominal Supply Voltage: 230 - 240 V a.c. 50 Hz
- Colour range: 3000 K (Warm White) to 5000 K (Natural White)
- Lumen Output: 690lm to 710lm
- Beam Angle: 100º
- Fascia size: 110 mm
- Ceiling Cut-out size: 90 mm
- Depth Into Ceiling: 70mm
- Dimmable: Yes - with HPM Connect App and Remote Control. (Not suitable for dimming through a wall dimmer)
- Dimming Range: 5% to 100%
- Max. no of devices per Mesh: 128 Max
- IP Rating : IP44 (Face only)
- Lifespan (@25°C ambient free air): 35,000 hrs
- Length of power cord: 1 m
- 3 Year Warranty
Volumetrics
Volumetrics
- Base Unit Barcode: 9321001491439
- Outer Carton Contents: 24
- Outer Carton Barcode: 9321001491446
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |