344682
Description
CLASSE 100X16E is a connected video internal unit which combines simplicity and modernity thanks to the built-in Wi-Fi connectivity. Connect video internal unit to the Door Entry Classe100X app to manage the main functions such as receiving calls and opening the door lock.
- Call forwarding to smartphones
- 5 LCD colour display
- 16:9 resolution
- Handsfree
- 2 wire system
- Door lock release
- Inductive loop function
- Intercom
- Staircase light activation
- Easy setup
- Side lever control to adjust: colour, brightness and display contrast, audio volume, call tone volume and Wi-Fi configuration
- Wall mount or tabletop (with accessory 344692, sold separately)
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543631591 | 556.0 | ||
| Outer Carton | 1 | 365.0mmW x 565.0mmH x 125.0mmD | 7.072 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets