e-catalogue 2024

412015

Connected electricity meter EMDX³ with Netatmo - 100-240V~ supplied with 1 closed current transformer 80A - 1 module

Saleable Location AUS/NZL
Item Dimensions 101.9mmW x 17.7mmH x 67.2mmD

Description

The EMDX³ Connected Energy meter allows the measurement and display via a smartphone through the Home + Control ap of the electrical consumption of an alternating single-phase circuit via the associated closed coil.

  • For any installation controlled remotely using a smartphone via the app Home + Control from Legrand and/or voice via a voice assistant
  • Products available from an Authorised Dealer
  • Allows the user to measure the total instantaneous power consumption of the house by tracking the daily/weekly/monthly/annual history of the house or circuit with which it is associated (in kWh and as a value)
  • The device will send notifications if an adjustable threshold of total instantaneous power is reached
  • Supplied with 1 closed current transformer 80 A max. Width: 1 x 17.5 mm module
  • Requires prior installation of a “with Netatmo” connected starter pack

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971510180
Inner Carton 1 95.0mmW x 70.0mmH x 97.0mmD
Outer Carton 1 265.0mmW x 118.0mmH x 305.0mmD 1.661

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.