659575LI
Description
Legrand Bolt Exit Signs offer a sleek, robust solution for emergency egress lighting, featuring a 24-metre viewing distance and a slide-connect bracket for fast, secure installation. This versatile one-box solution supports both wall and ceiling mounting, making it ideal for a wide range of applications. Powered by environmentally friendly Lithium-Ion (Li-ion) battery technology, the Bolt range is designed with smart electronics that extend battery life and reduce maintenance costs, ensuring long-term reliability and sustainability.
- Supports continuous illumination during both mains power and outages, ensuring constant visibility of exit routes in compliance with safety regulations
- Honeycomb lens with matt finish diffuser sides for glare reduction and maximum light dispersionz
- Simple and fast maintenance with integrated push in tabs on diffuser and installation bracket
- Large spring loaded auto-disconnect terminal block for ease of connection
- iSmart™ temperature sensing technology for the Li-ion battery
- Slide-Connect Design – allows quick, secure installation with a sliding connection mechanism that eliminates the need for tools, reducing installation time and ensuring consistent alignment for efficient project execution.
- Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan.
- Includes a set of 3 Running Man (RM) decals with support for both single-sided (SS) and double-sided (DS) display, offering flexible installation options to suit various exit path orientations and compliance requirements
- Designed & Manufactured in Australia
- Compliance: AS/NZS 2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001497776 | 225.0mmW x 90.0mmH x 390.0mmD |
| Outer Carton | 5 | 9321001504986 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Environmental Profile