659574LI
Description
A 24m viewing distance exit sign with snap fit bracket, aesthetic and robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 2.5W
- Inrush Current: 5A
- LED Service Life (LSL): 100,000 hours
- Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20, IK rating: IK04
- Construction: Polycarbonate
- Surface mounted for wall or ceiling
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001497769 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile | |
Declaration of Conformity | |
Revit |